PG-TISON-8-4 | SuperSO8 5x6
Overview
General Information
Package Material | PG |
Package Family | TISON |
Terminals | 8 |
Version | 4 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TISON-8-4_Interactive 3D
Share 02_00 | Dec 08, 2022 | PDF | 89 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
PG-TISON-8-4_Interactive 3D
Share 02_00 | Dec 08, 2022 | PDF | 89 kb
-
PG-TISON-8-4_Interactive 3D_01
Share 02_00 | Dec 08, 2022 | STP | 424 kb
-
PG-TISON-8-4_Package Outline
Share 02_00 | Dec 08, 2022 | PDF | 105 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TISON-8-4_Tape and Reel_01
Share 02_00 | Dec 08, 2022 | PDF | 100 kb
-
PG-TISON-8-4
Share Jun 02, 2015 | EPS | 76 kb
Footprint
-
PG-TISON-8-4_Footprint Drawing
Share 01_00 | Dec 08, 2022 | PDF | 108 kb
Support