PG-TISON-8-5
Overview
General Information
Package Material | PG |
Package Family | TISON |
Terminals | 8 |
Version | 5 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 1 |
-
Infineon - PG-TISON-8-5
Share 01_00 | Aug 30, 2023 | STP | 3.23 mb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Infineon-PG-TISON-8-5_SPO-P-v01_00-EN
Share 01_00 | May 14, 2019 | PDF | 106 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
Infineon-PG-TISON-8-5_3D-P-v01_00-EN
Share 01_00 | May 14, 2019 | PDF | 77 kb
-
Infineon - PG-TISON-8-5
Share 01_00 | Aug 30, 2023 | STP | 3.23 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Infineon-PG-TISON-8-5_TNR-PA-v01_00-EN
Share 01_00 | May 14, 2019 | PDF | 104 kb
Footprint
-
PG-TISON-8-5_Footprint Drawing
Share 02_00 | Feb 16, 2024 | PDF | 116 kb
Products
Product Families
Support