PG-TISON-8-6
Overview
General Information
Package Material | PG |
Package Family | TISON |
Terminals | 8 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 1 |
-
PG-TISON-8-6_Interactive 3D
Share 01_00 | Jun 06, 2023 | PDF | 165 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TISON-8-6_Interactive 3D
Share 01_00 | Jun 06, 2023 | PDF | 165 kb
-
PG-TISON-8-6_Interactive 3D_01
Share 01_00 | Jun 06, 2023 | STP | 815 kb
-
PG-TISON-8-6_Package Outline
Share 01_00 | Jun 06, 2023 | PDF | 112 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TISON-8-6_Footprint Drawing
Share 01_00 | Feb 16, 2024 | PDF | 116 kb
Products
Product Families
Support