PG-TLGA-5-5
Overview
General Information
Package Material | PG |
Package Family | TLGA |
Terminals | 5 |
Version | 5 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.5 |
Body Width (mm) | 2.65 |
Min. Terminal Pitch (mm) | 0.822 |
-
PG-TLGA-5-5_Interactive 3D
Share 02_00 | Oct 21, 2022 | PDF | 321 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TLGA-5-5_Package Outline
Share 02_00 | Oct 21, 2022 | PDF | 109 kb
-
PG-TLGA-5-5_Interactive 3D_01
Share 02_00 | Oct 21, 2022 | STP | 306 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TLGA-5-5_Tape and Reel_01
Share 01_00 | Oct 21, 2022 | PDF | 111 kb
Footprint
-
PG-TLGA-5-5_Footprint Drawing
Share 02_00 | Aug 21, 2024 | PDF | 108 kb
Products
Product Families
Support