PG-TO220-2-23
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 2 |
Version | 23 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 16 |
Body Width (mm) | 10.5 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO220-2-23_Interactive 3D
Share 01_00 | Jun 28, 2023 | PDF | 176 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 500 |
Tubes/Box | 10 |
Downloads
Package
-
PG-TO220-2-23_SPO_PDF
Share 01_00 | Mar 18, 2020 | PDF | 105 kb
-
PG-TO220-2-23_Interactive 3D_01
Share 01_00 | Jun 28, 2023 | STP | 490 kb
-
PG-TO220-2-23_Interactive 3D
Share 01_00 | Jun 28, 2023 | PDF | 176 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO220-2-23_TUBE_PDF
Share 01_00 | Mar 18, 2020 | PDF | 93 kb
Support