PG-TO220-3-1 | TO220
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 3 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15.65 |
Body Width (mm) | 9.9 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO220-3-1_Interactive 3D_01
03_00 | Jun 28, 2023 | STP | 191 kb
Packing
Tube
Pieces/Tube | 500 |
Tubes/Box | 10 |
Downloads
Package
-
PG-TO220-3-1_Package Outline
02_00 | Feb 19, 2021 | PDF | 105 kb
-
PG-TO220-3-1_Interactive 3D_01
03_00 | Jun 28, 2023 | STP | 191 kb
-
PG-TO220-3-1_Interactive 3D
03_00 | Jun 28, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO220-3-1_Tube
02_00 | Feb 19, 2021 | PDF | 95 kb
Products
Support