PG-TO220-3-123 | TO220
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 3 |
Version | 123 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.65 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO220-3-123_Interactive 3D
Share 01_00 | Sep 29, 2020 | PDF | 138 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 500 |
Tubes/Box | 10 |
Downloads
Package
-
PG-TO220-3-123_Interactive 3D
Share 01_00 | Sep 29, 2020 | PDF | 138 kb
-
PG-TO220-3-123_Package Outline
Share 01_00 | Sep 29, 2020 | PDF | 107 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO220-3-123_Tube
Share 01_00 | Sep 29, 2020 | PDF | 95 kb
Products
Product Families
Support