PG-TO220-3-322
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 3 |
Version | 322 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15.87 |
Body Width (mm) | 11.2 |
Min. Terminal Pitch (mm) | 4.25 |
-
PG-TO220-3-322_Interactive 3D_01
05_00 | Aug 23, 2022 | STP | 980 kb
Downloads
Package
-
PG-TO220-3-322_Package Outline
05_00 | Aug 23, 2022 | PDF | 110 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO220-3-322_Interactive 3D
05_00 | Aug 23, 2022 | PDF | 856 kb
-
PG-TO220-3-322_Interactive 3D_01
05_00 | Aug 23, 2022 | STP | 980 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support