PG-TO220-3-323 | TO220 FullPAK narrow leads
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 3 |
Version | 323 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 16 |
Body Width (mm) | 10.5 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO220-3-323_Interactive 3D
Share 03_00 | Aug 02, 2024 | PDF | 155 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 500 |
Tubes/Box | 10 |
Downloads
Package
-
PG-TO220-3-323_Interactive 3D
Share 03_00 | Aug 02, 2024 | PDF | 155 kb
-
PG-TO220-3-323_Interactive 3D_01
Share 03_00 | Aug 02, 2024 | STP | 406 kb
-
PG-TO220-3-323_Package Outline
Share 03_00 | Aug 02, 2024 | PDF | 105 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO220-3-323_Tube
Share 06_00 | Aug 02, 2024 | PDF | 94 kb
Products
Product Families
Support