PG-TO220-3-324
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 3 |
Version | 324 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.55 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO220-3-324_Interactive 3D_02
03_00 | Aug 15, 2023 | STP | 344 kb
Packing
Tube
Pieces/Tube | 500 |
Tubes/Box | 10 |
Downloads
Package
-
PG-TO220-3-324_Package Outline
03_00 | Aug 15, 2023 | PDF | 103 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO220-3-324_Interactive 3D
03_00 | Aug 15, 2023 | PDF | 97 kb
-
PG-TO220-3-324_Interactive 3D_02
03_00 | Aug 15, 2023 | STP | 344 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO220-3-324_Tube
01_00 | Feb 19, 2024 | PDF | 93 kb
Products
Product Families
Support