PG-TO220-3-65
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 3 |
Version | 65 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.05 |
Body Width (mm) | 4.45 |
Min. Terminal Pitch (mm) | 2.54 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Products
Product Families
Support