PG-TO220-3-908
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 3 |
Version | 908 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8.59 |
Body Width (mm) | 10.16 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO220-3-908_Interactive 3D
Share 04_00 | Jul 20, 2022 | PDF | 119 kb
Diagrams
Package Dimensions
Downloads
Package
-
PG-TO220-3-908_Interactive 3D
Share 04_00 | Jul 20, 2022 | PDF | 119 kb
-
PG-TO220-3-908_Interactive 3D_01
Share 04_00 | Jul 20, 2022 | STP | 362 kb
-
PG-TO220-3-908_Package Outline
Share 04_00 | Jul 20, 2022 | PDF | 107 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support