PG-TO220-5-12
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 5 |
Version | 12 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15.65 |
Body Width (mm) | 9.9 |
Min. Terminal Pitch (mm) | 1.7 |
-
PG-TO220-5-12_Interactive 3D
Share 01_00 | Aug 19, 2024 | PDF | 150 kb
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Tube
Pieces/Tube | 500 |
Tubes/Box | 10 |
Pieces/Tube | 400 |
Tubes/Box | 8 |
Downloads
Package
-
vpt09065.eps
Share Jul 24, 2007 | EPS | 137 kb
-
PG-TO220-5-12-TB1
Share Jun 19, 2013 | GIF | 3 kb
-
PG-TO220-5-12-TB1
Share Jun 19, 2013 | EPS | 267 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TO220-5-12_Interactive 3D_01
Share 01_00 | Aug 19, 2024 | STP | 426 kb
-
PG-TO220-5-12_Interactive 3D
Share 01_00 | Aug 19, 2024 | PDF | 150 kb
-
PG-TO220-5-12_Package Outline
Share 01_00 | Aug 19, 2024 | PDF | 105 kb
Packing
-
PG-TO220-5-12_Tube
Share 11_00 | Aug 19, 2024 | PDF | 95 kb
Products
Product Families
Support