PG-TO220-5-901 | TO-220 FullPAK
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 5 |
Version | 901 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.02 |
Body Width (mm) | 10.67 |
Min. Terminal Pitch (mm) | 1.7 |
Packing
Tube
Pieces/Tube | 50 |
Tubes/Box | 1 |
Pieces/Tube | 50 |
Tubes/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Products
Product Families
Support