PG-TO220-7-11
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 7 |
Version | 11 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15.65 |
Body Width (mm) | 9.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TO220-7-11_Interactive 3D
Share 01_00 | Dec 23, 2020 | PDF | 161 kb
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Tube
Pieces/Tube | 500 |
Tubes/Box | 10 |
Pieces/Tube | 500 |
Tubes/Box | 10 |
Pieces/Tube | 350 |
Tubes/Box | 7 |
Downloads
Package
-
vpt09083.eps
Share Jul 24, 2007 | EPS | 145 kb
-
PG-TO220-7-11_Interactive 3D
Share 01_00 | Dec 23, 2020 | PDF | 161 kb
-
PG-TO220-7-11_Package Outline
Share 01_00 | Dec 23, 2020 | PDF | 108 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO220-7-11_Tube
Share 01_00 | Dec 23, 2020 | PDF | 95 kb
Support