PG-TO220-7-4
Overview
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO220-7-4_Package Outline
01_00 | Dec 23, 2020 | PDF | 107 kb
-
VPT09465.EPS
Jul 24, 2007 | EPS | 149 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO220-7-4_Interactive 3D
01_00 | Dec 23, 2020 | PDF | 163 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO220-7-4_Tape and Reel
01_00 | Dec 23, 2020 | PDF | 100 kb
Footprint
-
PG-TO220-7-4_Footprint Drawing
01_00 | Dec 23, 2020 | PDF | 103 kb
Products
Support