PG-TO247-3-32
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 3 |
Version | 32 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 21 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 5.44 |
-
PG-TO247-3-32_Interactive 3D
Share 02_00 | May 11, 2021 | PDF | 132 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-3-32_Package Outline
Share 02_00 | May 11, 2021 | PDF | 107 kb
-
PG-TO247-3-32_Interactive 3D_01
Share 02_00 | May 11, 2021 | STP | 231 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO247-3-32_Tube
Share 02_00 | May 11, 2021 | PDF | 96 kb
Products
Product Families
Support