PG-TO247-3-46
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 3 |
Version | 46 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 21 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 5.44 |
-
PG-TO247-3-46_Interactive 3D_01
03_00 | Jun 28, 2023 | STP | 396 kb
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-3-46_Package Outline
03_00 | Jun 28, 2023 | PDF | 104 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO247-3-46_Interactive 3D_01
03_00 | Jun 28, 2023 | STP | 396 kb
-
PG-TO247-3-46_Interactive 3D
03_00 | Jun 28, 2023 | PDF | 149 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO247-3-46_TUBE_PDF
01_00 | Mar 17, 2020 | PDF | 85 kb
Products
Product Families
Support