PG-TO247-3-48
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 3 |
Version | 48 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 21 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 5.44 |
-
PG-TO247-3-48_Interactive 3D
Share 04_00 | Jun 28, 2023 | PDF | 123 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-3-48_Package Outline
Share 01_00 | Jul 08, 2020 | PDF | 104 kb
-
PG-TO247-3-48_Interactive 3D
Share 04_00 | Jun 28, 2023 | PDF | 123 kb
-
PG-TO247-3-48_Interactive 3D_01
Share 04_00 | Jun 28, 2023 | STP | 205 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO247-3-48_Tube
Share 01_00 | Jul 08, 2020 | PDF | 85 kb
Products
Product Families
Support