PG-TO247-3-55
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 3 |
Version | 55 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 21 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 5.44 |
-
PG-TO247-3-55_Interactive 3D
07_00 | Sep 15, 2022 | PDF | 149 kb
Downloads
Package
-
PG-TO247-3-55_Interactive 3D
07_00 | Sep 15, 2022 | PDF | 149 kb
-
PG-TO247-3-55_Interactive 3D_01
07_00 | Sep 15, 2022 | STP | 396 kb
-
PG-TO247-3-55_Package Outline
07_00 | Sep 15, 2022 | PDF | 106 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support