PG-TO247-3-56
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 3 |
Version | 56 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20.7 |
Body Width (mm) | 15.87 |
Min. Terminal Pitch (mm) | 5.46 |
-
PG-TO247-3-56_Interactive 3D
Share 03_00 | Apr 19, 2024 | STP | 384 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 400 |
Tubes/Box | 16 |
Downloads
Package
-
PG-TO247-3-56_Interactive 3D
Share 03_00 | Apr 19, 2024 | PDF | 129 kb
-
PG-TO247-3-56_Interactive 3D
Share 03_00 | Apr 19, 2024 | STP | 384 kb
-
PG-TO247-3-56_Package Outline
Share 03_00 | Apr 19, 2024 | PDF | 107 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support