PG-TO247-3-59
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 3 |
Version | 59 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 21 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 5.44 |
-
PG-TO247-3-59_Interactive 3D
Share 04_00 | Mar 21, 2022 | PDF | 123 kb
Diagrams
Package Dimensions
Downloads
Package
-
PG-TO247-3-59_Interactive 3D_01
Share 04_00 | Mar 21, 2022 | STP | 205 kb
-
PG-TO247-3-59_Package Outline
Share 07_00 | Mar 21, 2022 | PDF | 105 kb
-
PG-TO247-3-59_Interactive 3D
Share 04_00 | Mar 21, 2022 | PDF | 123 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO247-3-59_Tube
Share 01_00 | Mar 21, 2022 | PDF | 84 kb
Support