PG-TO247-3-66
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 3 |
Version | 66 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 21 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 5.44 |
-
PG-TO247-3-66_Interactive 3D
Share 11_00 | Aug 15, 2023 | PDF | 123 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-3-66_Interactive 3D
Share 11_00 | Aug 15, 2023 | PDF | 123 kb
-
PG-TO247-3-66_Interactive 3D_03
Share 11_00 | Aug 15, 2023 | STP | 205 kb
-
PG-TO247-3-66_Package Outline
Share 11_00 | Aug 15, 2023 | PDF | 104 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support