PG-TO247-4-1 | TO247 4-pin
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 4 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 21 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO247-4-1_Interactive 3D_01
01_00 | Jun 28, 2023 | STP | 481 kb
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-4-1-PO
Aug 01, 2014 | EPS | 663 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO247-4-1_Interactive 3D_01
01_00 | Jun 28, 2023 | STP | 481 kb
-
PG-TO247-4-1_Interactive 3D
01_00 | Jun 28, 2023 | PDF | 141 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO247-4-1-TU
Aug 01, 2014 | EPS | 282 kb
Products
Product Families
Support