PG-TO247-4-12 | TO247 4-pin (asymmetric leads)
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 4 |
Version | 12 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15.8 |
Body Width (mm) | 21 |
-
PG-TO247-4-12_Interactive 3D
Share 03_00 | Aug 02, 2024 | PDF | 164 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-4-12_Interactive 3D
Share 03_00 | Aug 02, 2024 | PDF | 164 kb
-
PG-TO247-4-12_Interactive 3D_01
Share 03_00 | Aug 02, 2024 | STP | 508 kb
-
PG-TO247-4-12_Package Outline
Share 03_00 | Aug 02, 2024 | PDF | 106 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO247-4-12_Tube
Share 04_00 | Aug 02, 2024 | PDF | 95 kb
Products
Product Families
Support