PG-TO247-4-13
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 4 |
Version | 13 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15.8 |
Body Width (mm) | 22.8 |
-
PG-TO247-4-13_Interactive 3D_01
02_00 | Apr 21, 2023 | STP | 416 kb
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-4-13_Package Outline
02_00 | Apr 21, 2023 | PDF | 109 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO247-4-13_Interactive 3D
02_00 | Apr 21, 2023 | PDF | 140 kb
-
PG-TO247-4-13_Interactive 3D_01
02_00 | Apr 21, 2023 | STP | 416 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support