PG-TO247-4-14
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 4 |
Version | 14 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 22.4 |
Body Width (mm) | 15.8 |
-
PG-TO247-4-14_Interactive 3D
Share 01_00 | Dec 08, 2022 | PDF | 194 kb
Diagrams
Package Dimensions
Downloads
Package
-
PG-TO247-4-14_Interactive 3D
Share 01_00 | Dec 08, 2022 | PDF | 194 kb
-
PG-TO247-4-14_Interactive 3D_01
Share 01_00 | Dec 08, 2022 | STP | 535 kb
-
PG-TO247-4-14_Package Outline
Share 01_00 | Dec 08, 2022 | PDF | 110 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support