PG-TO247-4-15
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 4 |
Version | 15 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15.8 |
Body Width (mm) | 21 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO247-4-15_Interactive 3D
08_00 | Sep 12, 2023 | PDF | 162 kb
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-4-15_Interactive 3D
08_00 | Sep 12, 2023 | PDF | 162 kb
-
PG-TO247-4-15_Interactive 3D_02
08_00 | Sep 12, 2023 | STP | 480 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support