PG-TO247-4-17 | TO-247-4 HC 8.8mm
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 4 |
Version | 17 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 23.3 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO247-4-17_Interactive 3D
Share 01_00 | Feb 23, 2024 | PDF | 194 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-4-17_Interactive 3D
Share 01_00 | Feb 23, 2024 | PDF | 194 kb
-
PG-TO247-4-17_Interactive 3D_08
Share 01_00 | Feb 23, 2024 | STP | 485 kb
-
PG-TO247-4-17_Package Outline
Share 01_00 | Feb 23, 2024 | PDF | 109 kb
Products
Product Families
Support