PG-TO247-4-18
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 4 |
Version | 18 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 23.6 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO247-4-18_Interactive 3D
Share 03_00 | Jul 26, 2024 | PDF | 112 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-4-18_Interactive 3D
Share 03_00 | Jul 26, 2024 | PDF | 112 kb
-
PG-TO247-4-18_Package Outline
Share 03_00 | Jul 26, 2024 | PDF | 107 kb
-
PG-TO247-4-18_Interactive 3D_01
Share 03_00 | Jul 26, 2024 | STP | 371 kb
Support