PG-TO247-4-6
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 4 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 22.4 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO247-4-6_Interactive 3D_01
05_00 | Sep 15, 2022 | STP | 630 kb
Downloads
Package
-
PG-TO247-4-6_Package Outline
05_00 | Sep 15, 2022 | PDF | 108 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO247-4-6_Interactive 3D
05_00 | Sep 15, 2022 | PDF | 204 kb
-
PG-TO247-4-6_Interactive 3D_01
05_00 | Sep 15, 2022 | STP | 630 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO247-4-6_Tube
01_00 | Mar 01, 2024 | PDF | 95 kb
Products
Product Families
Support