PG-TO247-4-8 | TO247 4-pin (asymmetric leads)
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 4 |
Version | 8 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 21 |
Body Width (mm) | 15.8 |
Min. Terminal Pitch (mm) | 2.54 |
-
PG-TO247-4-8_Interactive 3D
Share 02_00 | Oct 14, 2021 | PDF | 162 kb
Diagrams
Package Dimensions
Downloads
Package
-
PG-TO247-4-8_Package Outline
Share 02_00 | Oct 14, 2021 | PDF | 107 kb
-
PG-TO247-4-8_Interactive 3D_01
Share 02_00 | Oct 14, 2021 | STP | 480 kb
-
PG-TO247-4-8_Interactive 3D
Share 02_00 | Oct 14, 2021 | PDF | 162 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO247-4-8_Tube
Share 04_00 | Oct 14, 2021 | PDF | 95 kb
Products
Product Families
Support