PG-TO251-3-11
Overview
General Information
Package Material | PG |
Package Family | TO251 |
Terminals | 3 |
Version | 11 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 6.5 |
Min. Terminal Pitch (mm) | 2.28 |
-
PG-TO251-3-11_Interactive 3D
Share 04_00 | Sep 04, 2024 | PDF | 95 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 1500 |
Tubes/Box | 20 |
Downloads
Package
-
vpt09672.eps
Share Jul 24, 2007 | EPS | 93 kb
-
PG-TO251-3-11_Interactive 3D
Share 04_00 | Sep 04, 2024 | PDF | 95 kb
-
PG-TO251-3-11_Interactive 3D_01
Share 04_00 | Sep 04, 2024 | STP | 291 kb
-
PG-TO251-3-11_Package Outline
Share 04_00 | Sep 04, 2024 | PDF | 103 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support