PG-TO251-3-21
Overview
General Information
Package Material | PG |
Package Family | TO251 |
Terminals | 3 |
Version | 21 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.096 |
Body Width (mm) | 6.604 |
Min. Terminal Pitch (mm) | 2.286 |
Diagrams
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tube
Pieces/Tube | 1500 |
Tubes/Box | 20 |
Downloads
Package
-
PG-TO251-3-341-PO
Share Oct 07, 2008 | EPS | 267 kb
-
PG-TO251-3-21 Package Overview
Share Oct 07, 2008 | PDF | 70 kb
-
PG-TO251-3-341-3D
Share Oct 07, 2008 | EPS | 345 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support