PG-TO251-3-347 | IPAK
Overview
General Information
Package Material | PG |
Package Family | TO251 |
Terminals | 3 |
Version | 347 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.34 |
Body Width (mm) | 5.35 |
Min. Terminal Pitch (mm) | 2.286 |
-
PG-TO251-3-347_Interactive 3D
Share 01_00 | Oct 21, 2020 | PDF | 175 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 1500 |
Tubes/Box | 20 |
Downloads
Package
-
PG-TO251-3-347_Interactive 3D
Share 01_00 | Oct 21, 2020 | PDF | 175 kb
-
PG-TO251-3-347_Package Outline
Share 01_00 | Oct 21, 2020 | PDF | 108 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO251-3-347_Tube
Share 01_00 | Oct 21, 2020 | PDF | 96 kb
Products
Product Families
Support