PG-TO251-3-901 | IPAK
Overview
General Information
Package Material | PG |
Package Family | TO251 |
Terminals | 3 |
Version | 901 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 6.73 |
Min. Terminal Pitch (mm) | 2.29 |
-
3D Interactive PDF Model PG-TO251-3-901
Share 01_00 | Mar 14, 2018 | PDF | 78 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Tape & Reel Left
Pieces/Reel | 320 |
Reels/Box | 1 |
Tube
Pieces/Tube | 75 |
Tubes/Box | 1 |
Pieces/Tube | 3000 |
Tubes/Box | 40 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 107 kb
-
Package Marking
Share Feb 25, 2016 | PDF | 132 kb
-
Package LFO
Share Feb 25, 2016 | PDF | 12 kb
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 163 kb
-
Package Outline Dimensions PG-TO251-3-901
Share 01_00 | Mar 14, 2018 | PDF | 82 kb
-
3D Interactive PDF Model PG-TO251-3-901
Share 01_00 | Mar 14, 2018 | PDF | 78 kb
-
3D Download PG-TO251-3-901 (STP)
Share 01_00 | Mar 14, 2018 | STP | 415 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support