PG-TO252-2-1
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 2 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 6.5 |
Min. Terminal Pitch (mm) | 4.57 |
-
PG-TO252-2-1_Interactive 3D
Share 03_00 | Jun 28, 2023 | PDF | 107 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO252-2-1_Package Outline
Share 02_00 | Oct 06, 2020 | PDF | 106 kb
-
PG-TO252-2-1_Interactive 3D_01
Share 03_00 | Jun 28, 2023 | STP | 432 kb
-
PG-TO252-2-1_Interactive 3D
Share 03_00 | Jun 28, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-2-1_Tape and Reel
Share 02_00 | Oct 06, 2020 | PDF | 102 kb
Footprint
-
PG-TO252-2-1_Footprint Drawing
Share 02_00 | Oct 06, 2020 | PDF | 101 kb
Products
Product Families
Support