PG-TO252-3-11 | DPAK
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 11 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 6.5 |
Min. Terminal Pitch (mm) | 2.28 |
-
PG-TO252-3-11_Interactive 3D
Share 05_00 | Jun 28, 2023 | PDF | 109 kb
Packing
Downloads
Package
-
PG-TO252-3-11_Package Outline
Share 02_00 | Dec 02, 2020 | PDF | 104 kb
-
PG-TO252-3-11_Interactive 3D_01
Share 05_00 | Jun 28, 2023 | STP | 453 kb
-
PG-TO252-3-11_Interactive 3D
Share 05_00 | Jun 28, 2023 | PDF | 109 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-3-11_Tape and Reel
Share 01_00 | Dec 02, 2020 | PDF | 101 kb
Footprint
-
PG-TO252-3-11_Footprint Drawing
Share 05_00 | Nov 27, 2023 | PDF | 100 kb
Products
Support