PG-TO252-3-31 | DPAK
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 31 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7.2 |
Body Width (mm) | 6.6 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Products
Product Families
Support