PG-TO252-3-311 | DPAK
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 311 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 6.5 |
Min. Terminal Pitch (mm) | 2.28 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO252-3-311-PO
Share Oct 07, 2008 | EPS | 294 kb
-
PG-TO252-3-311 Package Overview
Share Oct 07, 2008 | PDF | 732 kb
-
PG-TO252-3-311_3D_PDF
Share 01_00 | Mar 27, 2020 | PDF | 109 kb
-
PG-TO252-3-311_SPO_PDF
Share 01_00 | Mar 27, 2020 | PDF | 104 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-3-311_TNR_PDF
Share 01_00 | Mar 27, 2020 | PDF | 101 kb
Footprint
-
PG-TO252-3-311_Footprint Drawing
Share 05_00 | Jun 20, 2023 | PDF | 100 kb
Products
Product Families
Support