PG-TO252-3-313 | DPAK
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 313 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 6.5 |
Min. Terminal Pitch (mm) | 2.28 |
-
PG-TO252-3-313_Interactive 3D
Share 02_00 | Aug 31, 2021 | PDF | 109 kb
Downloads
Package
-
PG-TO252-3-313 Package Overview
Share Oct 06, 2010 | PDF | 117 kb
-
PG-TO252-3-313_Interactive 3D_01
Share 02_00 | Aug 31, 2021 | STP | 447 kb
-
PG-TO252-3-313_Interactive 3D
Share 02_00 | Aug 31, 2021 | PDF | 109 kb
-
PG-TO252-3-313_Package Outline
Share 02_00 | Aug 31, 2021 | PDF | 104 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-3-313_Tape and Reel_01
Share 05_00 | Aug 31, 2021 | PDF | 102 kb
-
PG-TO252-3-313-TP
Share 01_00 | Oct 06, 2010 | PDF | 82 kb
Footprint
-
PG-TO252-3-313_Footprint Drawing
Share 05_00 | Nov 27, 2023 | PDF | 100 kb
Products
Product Families
Support