PG-TO252-3-32
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 32 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 6.73 |
-
PG-TO252-3-32_Interactive 3D
Share 02_00 | Dec 25, 2023 | PDF | 168 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO252-3-32_Interactive 3D
Share 02_00 | Dec 25, 2023 | PDF | 168 kb
-
PG-TO252-3-32_Interactive 3D_02
Share 02_00 | Dec 25, 2023 | STP | 245 kb
-
PG-TO252-3-32_Package Outline
Share 02_00 | Dec 25, 2023 | PDF | 104 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-3-32_Tape and Reel_01
Share 01_00 | Dec 04, 2024 | PDF | 101 kb
Footprint
-
PG-TO252-3-32_Footprint Drawing
Share 02_00 | Dec 25, 2023 | PDF | 102 kb
Products
Product Families
Support