PG-TO252-3-341 | DPAK
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 341 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.1 |
Body Width (mm) | 6.6 |
Min. Terminal Pitch (mm) | 2.28 |
-
PG-TO252-3-341_Interactive 3D
Share 02_00 | Oct 02, 2020 | PDF | 91 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO252-3-341-3D
Share Oct 07, 2008 | EPS | 341 kb
-
PG-TO252-3-341 Package Overview
Share Oct 07, 2008 | PDF | 81 kb
-
PG-TO252-3-341_Package Outline
Share 02_00 | Oct 02, 2020 | PDF | 105 kb
-
PG-TO252-3-341_Interactive 3D
Share 02_00 | Oct 02, 2020 | PDF | 91 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-3-341_Tape and Reel
Share 02_00 | Oct 02, 2020 | PDF | 102 kb
Footprint
-
PG-TO252-3-341_Footprint Drawing
Share 01_00 | Nov 27, 2023 | PDF | 100 kb
Products
Product Families
Support