PG-TO252-3-342 | DPAK
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 342 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.095 |
Body Width (mm) | 6.54 |
Min. Terminal Pitch (mm) | 2.286 |
-
PG-TO252-3-342_Interactive 3D_01
01_00 | Jun 28, 2023 | STP | 307 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO252-3-342_Package Outline
01_00 | Nov 04, 2020 | PDF | 107 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
PG-TO252-3-342_Interactive 3D_01
01_00 | Jun 28, 2023 | STP | 307 kb
-
PG-TO252-3-342_Interactive 3D
01_00 | Jun 28, 2023 | PDF | 83 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-3-342_Tape and Reel
01_00 | Nov 04, 2020 | PDF | 101 kb
Footprint
-
PG-TO252-3-342_Footprint Drawing
02_00 | Nov 27, 2023 | PDF | 100 kb
Products
Product Families
Support