PG-TO252-3-344
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 344 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.1 |
Body Width (mm) | 6.6 |
Min. Terminal Pitch (mm) | 2.286 |
-
PG-TO252-3-344_Interactive 3D
Share 05_00 | May 16, 2024 | PDF | 121 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO252-3-344_Interactive 3D_01
Share 05_00 | May 16, 2024 | STP | 478 kb
-
PG-TO252-3-344_Interactive 3D
Share 05_00 | May 16, 2024 | PDF | 121 kb
-
PG-TO252-3-344_Package Outline
Share 05_00 | May 16, 2024 | PDF | 112 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-3-344_Tape and Reel
Share 01_00 | May 21, 2024 | PDF | 112 kb
Footprint
-
PG-TO252-3-344_Footprint Drawing
Share 05_00 | May 16, 2024 | PDF | 99 kb
Products
Product Families
Support