PG-TO252-3-345
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 345 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.1 |
Body Width (mm) | 6.6 |
Min. Terminal Pitch (mm) | 2.286 |
-
PG-TO252-3-345_3D_PDF
Share 01_00 | Apr 02, 2020 | PDF | 121 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO252-3-345_SPO_PDF
Share 01_00 | Apr 02, 2020 | PDF | 102 kb
-
PG-TO252-3-345_3D_PDF
Share 01_00 | Apr 02, 2020 | PDF | 121 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-3-345_TNR_PDF
Share 01_00 | Apr 02, 2020 | PDF | 102 kb
Footprint
-
PG-TO252-3-345_Footprint Drawing
Share 02_00 | Nov 27, 2023 | PDF | 100 kb
Support