PG-TO252-3-36
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 36 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.1 |
Body Width (mm) | 6.6 |
-
PG-TO252-3-36_Interactive 3D
Share 05_00 | Sep 12, 2023 | PDF | 122 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO252-3-36_Interactive 3D
Share 05_00 | Sep 12, 2023 | PDF | 122 kb
-
PG-TO252-3-36_Interactive 3D_02
Share 05_00 | Sep 12, 2023 | STP | 476 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support