PG-TO252-3-902
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 902 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 6.73 |
Min. Terminal Pitch (mm) | 2.286 |
-
PG-TO252-3-902_Interactive 3D
Share 02_00 | Aug 23, 2022 | PDF | 166 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Pieces/Reel | 2000 |
Reels/Box | 1 |
Pieces/Reel | 2000 |
Reels/Box | 1 |
Tape & Reel Left
Pieces/Reel | 3000 |
Reels/Box | 1 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Pieces/Reel | 320 |
Reels/Box | 1 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Tape & Reel Right
Pieces/Reel | 3000 |
Reels/Box | 1 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Tube
Pieces/Tube | 75 |
Tubes/Box | 1 |
Pieces/Tube | 75 |
Tubes/Box | 1 |
Pieces/Tube | 75 |
Tubes/Box | 1 |
Downloads
Package
-
PG-TO252-3-902_Interactive 3D
Share 02_00 | Aug 23, 2022 | PDF | 166 kb
-
PG-TO252-3-902_Interactive 3D_01
Share 02_00 | Aug 23, 2022 | STP | 256 kb
-
PG-TO252-3-902_Package Outline
Share 02_00 | Aug 23, 2022 | PDF | 106 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-3-902_Tape and Reel_01
Share 05_00 | Aug 23, 2022 | PDF | 102 kb
Footprint
-
PG-TO252-3-902_Footprint Drawing
Share 02_00 | Aug 23, 2022 | PDF | 102 kb
Support