PG-TO252-3-904
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 904 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.54 |
Body Width (mm) | 6.095 |
Min. Terminal Pitch (mm) | 2.29 |
-
PG-TO252-3-904_Interactive 3D
Share 01_00 | Sep 23, 2023 | PDF | 110 kb
Packing
Tube
Pieces/Tube | 3000 |
Tubes/Box | 40 |
Downloads
Package
-
PG-TO252-3-904_Interactive 3D
Share 01_00 | Sep 23, 2023 | PDF | 110 kb
-
PG-TO252-3-904_Interactive 3D
Share 01_00 | Sep 23, 2023 | STP | 216 kb
-
PG-TO252-3-904_Package Outline
Share 01_00 | Sep 27, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO252-3-904_Tape and Reel_2
Share 01_00 | Sep 27, 2023 | PDF | 99 kb
Footprint
-
PG-TO252-3-904_Footprint Drawing
Share 05_00 | Sep 27, 2023 | PDF | 100 kb
Support