PG-TO252-3-905
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 905 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.6 |
Body Width (mm) | 6.1 |
Min. Terminal Pitch (mm) | 2.286 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tube
Pieces/Tube | 3000 |
Tubes/Box | 40 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TO252-3-905_Package Outline
Share 02_00 | Sep 12, 2023 | PDF | 106 kb
Footprint
-
PG-TO252-3-905_Footprint Drawing
Share 02_00 | Sep 12, 2023 | PDF | 102 kb
Support